SKR 130/12 UNF

Stud Diode

VRRM 1200 V
IFAV 130 A

Part Number: 02235450
Net unit weight: 0.105 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 8 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 50.89 $
  • 6+ 18.18 $
  • 30+ 17.27 $
more Prices
Prices excl. Tax and Shipping
50.89305 USD