SKR 130/16 M12X1,5

Stud Diode

VRRM 1600 V
IFAV 130 A

Part Number: 02628150
Net unit weight: 0.096 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 53,44 €
  • 6+ 19,09 €
  • 30+ 18,12 €
more Prices
Prices excl. Tax and Shipping
53.4435 EUR