SKR 130/16 UNF

Stud Diode

VRRM 1600 V
IFAV 130 A

Part Number: 02235470
Net unit weight: 0.105 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 51,80 €
  • 6+ 18,50 €
  • 30+ 17,57 €
more Prices
Prices excl. Tax and Shipping
51.8035 EUR