SKR 140F12

Stud Diode

VRRM 1200 V
IFAV 140 A

Part Number: 02238560
Net unit weight: 0.09 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 64,94 €
  • 6+ 23,20 €
  • 30+ 22,04 €
more Prices
Prices excl. Tax and Shipping
64.944 EUR