SKR 141F12

Stud Diode

VRRM 1200 V
IFAV 140 A

Part Number: 02238640
Net unit weight: 0.075 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 56,03 €
  • 6+ 20,01 €
  • 30+ 19,00 €
more Prices
Prices excl. Tax and Shipping
56.0265 EUR