SKR 150/04 UNF 3/8 - 24 STUD

Stud Diode

VRRM 400 V
IFAV 150 A

Part Number: 02627870
Net unit weight: 0.085 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
  • Quantity Price
  • 1+ 46,24 €
  • 6+ 16,51 €
  • 30+ 15,68 €
more Prices
Prices excl. Tax and Shipping
46.23775 EUR