SKR 152/08 UNF 3/8... 24

Stud Diode

VRRM 800 V
IFAV 152 A

Part Number: 02644040
Net unit weight: 0.105 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 54,67 €
  • 6+ 19,53 €
  • 30+ 18,54 €
more Prices
Prices excl. Tax and Shipping
54.6735 EUR