SKR 163/16 UNF 3/8 RED SLEEVE

Stud Diode

VRRM 1600 V
IFAV 163 A

Part Number: 02641560
Net unit weight: 0.115 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 92.39 $
  • 6+ 33.00 $
  • 30+ 31.35 $
more Prices
Prices excl. Tax and Shipping
92.390635 USD