SKR 20/12

Stud Diode

VRRM 1200 V
IFAV 20 A

Part Number: 02235020
Net unit weight: 0.011 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 17,57 €
  • 36+ 6,27 €
  • 180+ 5,96 €
more Prices
Prices excl. Tax and Shipping
17.5685 EUR