SKR 20/16

Stud Diode

VRRM 1600 V
IFAV 20 A

Part Number: 02235040
Net unit weight: 0.011 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 19,45 €
  • 36+ 6,95 €
  • 180+ 6,60 €
more Prices
Prices excl. Tax and Shipping
19.4545 EUR