SKR 240/08 C/ ESPAG.

Stud Diode

VRRM 800 V
IFAV 240 A

Part Number: 02619251
Net unit weight: 0.238 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
  • Quantity Price
  • 1+ 88.89 $
  • 6+ 31.75 $
  • 30+ 30.16 $
more Prices
Prices excl. Tax and Shipping
88.888244 USD