SKR 240/08 M20X1,5

Stud Diode

VRRM 800 V
IFAV 240 A

Part Number: 02641900
Net unit weight: 0.255 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 82,77 €
  • 6+ 29,56 €
  • 30+ 28,09 €
more Prices
Prices excl. Tax and Shipping
82.76875 EUR