SKR 240/08 UNF

Stud Diode

VRRM 800 V
IFAV 240 A

Part Number: 02236861
Net unit weight: 0.265 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 79,27 €
  • 6+ 28,31 €
  • 30+ 26,90 €
more Prices
Prices excl. Tax and Shipping
79.2735 EUR