SKR 240/12 UNF

Stud Diode

VRRM 1200 V
IFAV 240 A

Part Number: 02236871
Net unit weight: 0.265 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 83,06 €
  • 6+ 29,66 €
  • 30+ 28,18 €
more Prices
Prices excl. Tax and Shipping
83.05575 EUR