SKR 240/18

Stud Diode

VRRM 1800 V
IFAV 240 A

Part Number: 02236841
Net unit weight: 0.238 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 104.82 $
  • 6+ 37.44 $
  • 30+ 35.56 $
more Prices
Prices excl. Tax and Shipping
104.820723 USD