SKR 26/08 UNF

Stud Diode

VRRM 800 V
IFAV 25 A

Part Number: 02635600
Net unit weight: 0.007 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 9,82 €
  • 36+ 3,51 €
  • 180+ 3,33 €
more Prices
Prices excl. Tax and Shipping
9.8195 EUR