SKR 26/08

Stud Diode

VRRM 800 V
IFAV 25 A

Part Number: 02149150
Net unit weight: 0.007 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 9,61 €
  • 36+ 3,43 €
  • 180+ 3,26 €
more Prices
Prices excl. Tax and Shipping
9.6145 EUR