SKR 26/16

Stud Diode

VRRM 1600 V
IFAV 25 A

Part Number: 02149180
Net unit weight: 0.007 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 13.25 $
  • 36+ 4.73 $
  • 180+ 4.49 $
more Prices
Prices excl. Tax and Shipping
13.248299 USD