SKR 262/28 UNF

Stud Diode

VRRM 2800 V
IFAV 262 A

Part Number: 02644140
Net unit weight: 0.26 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 8 weeks
1
  • Quantity Price
  • 1+ 204,41 €
  • 6+ 73,00 €
  • 30+ 69,35 €
more Prices
Prices excl. Tax and Shipping
204.4055 EUR