SKR 2F50/08

Stud Diode

VRRM 800 V
IFAV 50 A

Part Number: 02238240
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 30,53 €
  • 36+ 10,91 €
  • 180+ 10,36 €
more Prices
Prices excl. Tax and Shipping
30.53475 EUR