SKR 2F50/10 UNF

Stud Diode

VRRM 1000 V
IFAV 50 A

Part Number: 02238290
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 10 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 32,75 €
  • 36+ 11,70 €
  • 180+ 11,11 €
more Prices
Prices excl. Tax and Shipping
32.74875 EUR