SKR 2F50/10

Stud Diode

VRRM 1000 V
IFAV 50 A

Part Number: 02238250
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 35.81 $
  • 36+ 12.79 $
  • 180+ 12.15 $
more Prices
Prices excl. Tax and Shipping
35.810758 USD