SKR 300/08

Stud Diode

VRRM 800 V
IFAV 300 A

Part Number: 02644560
Net unit weight: 0.265 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 87,90 €
  • 6+ 31,40 €
  • 30+ 29,83 €
more Prices
Prices excl. Tax and Shipping
87.904 EUR