SKR 300/16 UNF

Stud Diode

VRRM 1600 V
IFAV 300 A

Part Number: 02642500
Net unit weight: 0.265 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 104,67 €
  • 6+ 37,38 €
  • 30+ 35,52 €
more Prices
Prices excl. Tax and Shipping
104.673 EUR