SKR 320/12 M20X1,5

Stud Diode

VRRM 1200 V
IFAV 320 A

Part Number: 02641361
Net unit weight: 0.44 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 163,42 €
  • 6+ 58,36 €
  • 30+ 55,44 €
more Prices
Prices excl. Tax and Shipping
163.41575 EUR