SKR 320/12 UNF

Stud Diode

VRRM 1200 V
IFAV 320 A

Part Number: 02636091
Net unit weight: 0.44 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 161,29 €
  • 6+ 57,61 €
  • 30+ 54,72 €
more Prices
Prices excl. Tax and Shipping
161.294 EUR