SKR 390/08

Stud Diode

VRRM 800 V
IFAV 390 A

Part Number: 02643880
Net unit weight: 0.24 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 111.46 $
  • 6+ 39.81 $
  • 30+ 37.82 $
more Prices
Prices excl. Tax and Shipping
111.460411 USD