SKR 390/12 M20X1,5

Stud Diode

VRRM 1200 V
IFAV 390 A

Part Number: 02643130
Net unit weight: 0.24 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 106,33 €
  • 6+ 37,98 €
  • 30+ 36,08 €
more Prices
Prices excl. Tax and Shipping
106.3335 EUR