SKR 390/16 M20X1,5

Stud Diode

VRRM 1600 V
IFAV 390 A

Part Number: 02643140
Net unit weight: 0.24 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 128.80 $
  • 6+ 46.00 $
  • 30+ 43.69 $
more Prices
Prices excl. Tax and Shipping
128.795437 USD