SKR 390/16

Stud Diode

VRRM 1600 V
IFAV 390 A

Part Number: 02643760
Net unit weight: 0.25 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 117,78 €
  • 6+ 42,07 €
  • 30+ 39,95 €
more Prices
Prices excl. Tax and Shipping
117.78275 EUR