SKR 3F20/08 UNF

Stud Diode

VRRM 800 V
IFAV 20 A

Part Number: 02237670
Net unit weight: 0.008 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 12 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 14,06 €
  • 36+ 5,02 €
  • 180+ 4,77 €
more Prices
Prices excl. Tax and Shipping
14.063 EUR