SKR 3F20/12 UNF

Stud Diode

VRRM 1200 V
IFAV 20 A

Part Number: 02237690
Net unit weight: 0.008 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 12 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 15,64 €
  • 36+ 5,59 €
  • 180+ 5,31 €
more Prices
Prices excl. Tax and Shipping
15.6415 EUR