SKR 400/24 C/ ESP

Stud Diode

VRRM 2400 V
IFAV 400 A

Part Number: 02604850
Net unit weight: 0.5 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 326,58 €
  • 6+ 116,63 €
  • 30+ 110,80 €
more Prices
Prices excl. Tax and Shipping
326.57525 EUR