SKR 400/30 C/ ESP

Stud Diode

VRRM 3000 V
IFAV 400 A

Part Number: 02600600
Net unit weight: 0.5 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 396.34 $
  • 6+ 141.55 $
  • 30+ 134.48 $
more Prices
Prices excl. Tax and Shipping
396.339348 USD