SKR 46/12

Stud Diode

VRRM 1200 V
IFAV 45 A

Part Number: 02633530
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 15,56 €
  • 36+ 5,56 €
  • 180+ 5,28 €
more Prices
Prices excl. Tax and Shipping
15.5595 EUR