SKR 600/12

Stud Diode

VRRM 1200 V
IFAV 600 A

Part Number: 02644730
Net unit weight: 0.5 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 185,55 €
  • 6+ 66,27 €
  • 30+ 62,95 €
more Prices
Prices excl. Tax and Shipping
185.5455 EUR