SKR 600/16 UNF

Stud Diode

VRRM 1600 V
IFAV 600 A

Part Number: 02644990
Net unit weight: 0.45 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 8 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 229.99 $
  • 6+ 82.14 $
  • 30+ 78.03 $
more Prices
Prices excl. Tax and Shipping
229.988859 USD