SKR 60F12

Stud Diode

VRRM 1200 V
IFAV 60 A

Part Number: 02238340
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 34.08 $
  • 36+ 12.17 $
  • 180+ 11.57 $
more Prices
Prices excl. Tax and Shipping
34.084302 USD