SKR 60F15

Stud Diode

VRRM 1500 V
IFAV 60 A

Part Number: 02238360
Net unit weight: 0.019 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 33,04 €
  • 36+ 11,80 €
  • 180+ 11,21 €
more Prices
Prices excl. Tax and Shipping
33.03575 EUR