SKR 70/08 UNF

Stud Diode

VRRM 800 V
IFAV 70 A

Part Number: 02635910
Net unit weight: 0.026 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 22.60 $
  • 36+ 8.07 $
  • 180+ 7.67 $
more Prices
Prices excl. Tax and Shipping
22.596084 USD