SKR 70/12

Stud Diode

VRRM 1200 V
IFAV 70 A

Part Number: 02236970
Net unit weight: 0.03 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 22,47 €
  • 36+ 8,03 €
  • 180+ 7,63 €
more Prices
Prices excl. Tax and Shipping
22.468 EUR