SKR 70/16

Stud Diode

VRRM 1600 V
IFAV 70 A

Part Number: 02236990
Net unit weight: 0.03 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 24,48 €
  • 36+ 8,74 €
  • 180+ 8,31 €
more Prices
Prices excl. Tax and Shipping
24.477 EUR