SKR 71/12 M6

Stud Diode

VRRM 1200 V
IFAV 70 A

Part Number: 02624520
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 17.57 $
  • 36+ 6.27 $
  • 180+ 5.97 $
more Prices
Prices excl. Tax and Shipping
17.565931 USD