SKR 86/12 UNF

Stud Diode

VRRM 1200 V
IFAV 86 A

Part Number: 02647120
Net unit weight: 0.02 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 21,18 €
  • 36+ 7,56 €
  • 180+ 7,20 €
more Prices
Prices excl. Tax and Shipping
21.1765 EUR