SKR 86/12

Stud Diode

VRRM 1200 V
IFAV 86 A

Part Number: 02645090
Net unit weight: 0.021 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 7 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 22.73 $
  • 36+ 8.12 $
  • 180+ 7.72 $
more Prices
Prices excl. Tax and Shipping
22.725687 USD