SKR 96/08 UNF

Stud Diode

VRRM 800 V
IFAV 96 A

Part Number: 02643970
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 10 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 24.20 $
  • 36+ 8.64 $
  • 180+ 8.22 $
more Prices
Prices excl. Tax and Shipping
24.197616 USD