SKR 96/12

Stud Diode

VRRM 1200 V
IFAV 96 A

Part Number: 02641810
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 25 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 24,83 €
  • 36+ 8,87 €
  • 180+ 8,43 €
more Prices
Prices excl. Tax and Shipping
24.8255 EUR