SKRa 46/18 UNF

Stud Diode

VRRM 1800 V
IFAV 46 A

Part Number: 02641650
Net unit weight: 0.026 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 21,84 €
  • 36+ 7,80 €
  • 180+ 7,41 €
more Prices
Prices excl. Tax and Shipping
21.84275 EUR