SKRa 86/14 UNF

Stud Diode

VRRM 1400 V
IFAV 86 A

Part Number: 02646950
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 27.55 $
  • 36+ 9.84 $
  • 180+ 9.35 $
more Prices
Prices excl. Tax and Shipping
27.550186 USD