SKRa 86/18 UNF

Stud Diode

VRRM 1800 V
IFAV 86 A

Part Number: 02646970
Net unit weight: 0.018 kg
Tariff Number: 85411000
Country of Origin: Brazil
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 10 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 27,87 €
  • 36+ 9,95 €
  • 180+ 9,45 €
more Prices
Prices excl. Tax and Shipping
27.86975 EUR